Support cable bundles above or away from the surface with our push mount wire standoffs. Make secure, efficient mounting on any job site.
Product Type | Wire Clip |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Mount Method | Push Barb |
Standards Met | UL E136577, UL V-2, RoHS Compliant |
Maximum Bundle Diameter (In.) | 0.78 |
Maximum Bundle Diameter (mm) | 19.8 |
Standoff Height (In.) | 0.25 |
Standoff Height (mm) | 6.4 |
Overall Length (In.) | 1.65 |
Overall Length (mm) | 41.9 |
Overall Width (In.) | 0.96 |
Overall Width (mm) | 24.4 |
Configuration |
---|
UPC | 07498374019 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2574 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.2869 |
Part Drawings | Part Drawing - PDF - WCS_031 | English | |
Part Drawings | Wire Standoff Push Mount WS75-25: STP File | English |