The GS4MT-E Stainless Steel Cable Tie hand tool provides higher performance and reliability. With the state-of-the-art ergonomic features which provide lower grip force lowering the risk of motion injuries to installers. The easy to read tension settings improves accuracy while increasing dependability. The tension setting knob is easy to read and design in ½ stop increments to improve efficiency and a long, narrow nose to improve access to small, confined areas.
Product Type | Stainless Steel Cable Tie Tool |
Application | Installation tool for stainless steel cable ties and strapping |
Color | Gray |
Maximum Compatible Strap Width (In.) | 0.5 |
Maximum Compatible Strap Width (mm) | 12.7 |
Minimum Compatible Strap Width (In.) | 0.18 |
Minimum Compatible Strap Width (mm) | 4.9 |
Cut Off Type | Automatic |
For Use With | MLT/S/LH/H/EH, MLTC/H, MLTFC/S/H or MLTDH/EH series ties and strapping |
Sub Brand | Pan-Steel® |
Overall Length (In.) | 7.8 |
Overall Length (mm) | 198.12 |
Overall Width (In.) | 1.27 |
Overall Width (mm) | 32.26 |
Overall Height (In.) | 5.73 |
Overall Height (mm) | 145.62 |
Tension Type | Controlled Tension |
Tool Type | Manual operated |
UPC | 61305644920 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6320 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Fully Coated Stainless Steel Cable Ties Product Bulletin | English | |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Videos | Stainless Steel Cable Tie Installation Tool Video 16:9 GS4MT-E | English | |
Part Drawings | Part Drawing - GS4MT-E | English | |
Installation Documents | KGTS-ETL Tension Lockout Kit Installation Instructions For: GTS-E, GS2B-E, GTH-E, GS4H-E, GS4EH-E and GS4MT-E Tools | English | |
Installation Documents | Stainless Steel Tie Installation Tool Operating Instructions: PA27730A02 | English | |
Installation Documents | Screw-Type Tension Lockout Kit For: GS2B-E, GS4H-E & GS4EH-E & GS4MT-E Tools | English | |
Application Guides | Pan-Steel® Stainless Steel Systems Application Guide SSAG9--SA-ENG | English |