The Panduit Pan-Steel® Strap is designed to maintain a safe, secure connection. Built with 201 AISI stainless steel with a fold-over lock, it is ideal for indoor and outdoor conditions. Low-profile buckle, 39"L (991mm), 0.8"W (19mm), Tensile Strength: 10656, Bundle diameter: 10" (254mm), 25pc.
Product Type | Strapping |
Application | General |
Color | Natural |
Environment | Indoor and Outdoor |
For Use With | BT75SDT |
Material | Stainless Steel Type 201 |
Maximum Bundle Diameter (In.) | 10 |
Maximum Bundle Diameter (mm) | 254 |
Maximum Installation Temperature (°C) | 538 |
Maximum Installation Temperature (°F) | 1000 |
Minimum Installation Temperature (°C) | -80 |
Minimum Installation Temperature (°F) | -112 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 10656 |
Minimum Loop Tensile Strength (lb) | 2400 |
Overall Length (In.) | 39 |
Overall Length (mm) | 991 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19.1 |
Standards Met | RoHS Compliant,UL E56854, UV Resistant |
Sub Brand | Pan-Steel® |
Strap Breaking Strength (N) | 10656 |
Strap Breaking Strength (lb) | 2400 |
Overall Thickness (In.) | 0.03 |
Overall Thickness (mm) | 0.8 |
Part Features | Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; Can be used in a wide range of applications including direct burial; Smooth surfaces and rounded edges assures cable protection and worker safety. |
UPC | 07498319843 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.2309 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAN-STEEL MS75 METAL STRAPPING SYSTEM | English | |
Part Drawings | Discrete Length 201SS Strapping- N41283 | English |