Keep your cables secure with our stainless steel low-profile buckles. Perfect for indoor and outdoor use, they withstand severe weather, UV rays, and high vibration.
Product Type | Strapping |
Application | General |
Color | Natural |
Environment | Indoor and Outdoor |
For Use With | BT2HT, BT2MS75, MS63T15-CR4, MS63T15-CR6 |
Material | Stainless Steel Type 304 |
Maximum Installation Temperature (°C) | 538 |
Maximum Installation Temperature (°F) | 1000 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -112 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Overall Length (In.) | 0.89 |
Overall Length (mm) | 22.6 |
Overall Width (In.) | 0.74 |
Overall Width (mm) | 18.7 |
Resistance Properties | UV-Resistant |
Standards Met | RoHS Compliant,UL E56854, CE,ABS,GL,LR |
Sub Brand | Pan-Steel® |
Overall Thickness (In.) | 0.03 |
Overall Thickness (mm) | 0.6 |
Part Features | Buckle design provides a low finished profile; After tensioning cut end is locked inside buckle – no sharp edges. |
Configuration |
---|
UPC | 07498344660 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0431 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4314 |
Part Drawings | Enhanced Metal Strapping Buckle Part Drawing N41149BS_DC | English |