Panduit® Pan-Steel® Custom Stainless Steel Strapping can be cut to meet your many project needs. Built with 304 stainless steel coated with a fold-over lock, it maintains a safe, secure connection. Perfect for indoor and outdoor environments. Low-profile buckle, 100.0'L (31m), 0.4"W (10mm), Tensile strength: 2225, Bundles at least 1.0" (25mm), EA.
Product Type | Custom Length Strapping |
Application | General |
Color | Natural |
Environment | Indoor and Outdoor |
For Use With | BT2HT,BT2MS75 and MSBW38-C4 buckle head |
Material | Stainless Steel Type 304 |
Maximum Installation Temperature (°C) | 538 |
Maximum Installation Temperature (°F) | 1000 |
Minimum Installation Temperature (°C) | -80 |
Minimum Installation Temperature (°F) | -112 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 2225 |
Minimum Loop Tensile Strength (lb) | 500 |
Overall Length (In.) | 1200 |
Overall Length (mm) | 305000 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.5 |
Resistance Properties | UV-Resistant |
Standards Met | RoHS Compliant,UL E56854, CE,ABS,GL,LR |
Sub Brand | Pan-Steel® |
Strap Breaking Strength (N) | 2229 |
Strap Breaking Strength (lb) | 502 |
Minimum Bundle Width (In.) | 1 |
Minimum Bundle Width (mm) | 25.4 |
Overall Thickness (In.) | 0.02 |
Overall Thickness (mm) | 0.4 |
Part Features | Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; For applications that require various bundle diameters; Supplied in reels of 100 ft (30.5 m); Uncoated; Provides job site versatility with minimum inventory; Packaging speeds removal of steel and includes bundle diameter cut off guide. |
UPC | 07498344674 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0496 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | RT2HT and BT2HT Installation Tools | English | |
Part Drawings | Stainless Steel Metal Strapping Continuous Part Drawing N41153BS_DC | English |