Ensure proper maintenance of your machinery with our blade replacement kit. Our kit includes a screw, threadlocker, and replacement blade for your GS4MT cable tie hand tools.
Product Type | Blade Replacement Kit |
Application | Replacement cutter blade for GS4MT |
Color | Black |
For Use With | Pan-Steel Cable Ties |
Sub Brand | Pan-Steel® |
Tool Type | Accessory |
Part Features | Replacement cutter blade for GS4MT. |
Configuration |
---|
UPC | 07498375915 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0043 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | K4M-BLD Blade Replacement Instructions-PA22205A01-Rev04 | English |