Designed specifically for the PBTMT and PBTMT/E battery operated power tools, our stainless steel cable tie tool replacement head allows you to reuse rather than replace your tool.
Product Type | Stainless Steel Cable Tie Tool Head |
Application | Replacement head for PBTMT and PBTMT/E |
Color | Black/Red |
Cut Off Type | Automatic |
For Use With | PBTMT, PBTMT/E |
Sub Brand | Pan-Steel® |
Overall Length (In.) | 5.75 |
Overall Length (mm) | 146 |
Overall Width (In.) | 3.13 |
Overall Width (mm) | 79.4 |
Overall Height (In.) | 3.25 |
Overall Height (mm) | 82.5 |
Tool Type | Accessory |
Configuration |
---|
UPC | 61305673500 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3376 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | PBTMT-HEAD Installation Instructions | English | |
Manuals | PBTMT PBTMT/E Operation Manual | English |