Easily identify your wire harnesses with our versatile marker plates. Use as flags, tags, or wraps for clear, economical labeling, for more organized and efficient setups.
Size (In.) | L x 0.75W |
Product Type | Marker Plate |
Application | Use as Flags, Tags, or Wrap-Around Identification Plates to Clearly Identify All Wire Harnesses |
Color | Black |
Environment | Indoor/Outdoor |
For Use With | Cable Ties : M, I, S |
Material | Nylon 6.6 |
Overall Length (mm) | 50.8 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Resistance Properties | Weather-Resistant |
Standards Met | RoHS Compliant. |
Mount Method | Cable Tie |
Configuration |
---|
UPC | 07498365042 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0266 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1329 |
Part Drawings | Weather Resistant Identification Marker Plate Part Drawing GB0239GL | English | |
Selection Guides | Cable Accessories Selection Guide FRSG7 | English |