Our cable spacer crosses allow you to connect two bundles at 90°. They also separate bundles to prevent abrasion and add stablility. For use with miniature, intermediate and standard cable ties.
Product Type | Cable Spacer |
Application | Connect Two Bundles At 90° |
Color | Natural |
Environment | Indoor |
For Use With | Cable Ties : M, I, S |
Material | Nylon 6.6 |
Maximum Installation Temperature (°C) | 85 |
Maximum Installation Temperature (°F) | 185 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Overall Length (In.) | 0.45 |
Overall Length (mm) | 11.4 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 9.4 |
Overall Height (In.) | 0.25 |
Overall Height (mm) | 6.3 |
Standards Met | UL Recognized #E136577, CE Compliant. |
Mount Method | Cable Tie |
Configuration |
---|
UPC | 07498360091 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 0.7439 |
Part Drawings | Part Drawing - PDF - CSCS_R2 | English | |
Selection Guides | Cable Accessories Selection Guide FRSG7 | English |