Panduit offers the most preferred hand-operated tools in the industry. The GTS-E Ergonomic Cable Tie Hand Tool is easy to operate and has tool-controlled tension that provides a flush cut-off and speeds up installation to lower installed cost. Promotes worker safety, reduces downtime, and increases productivity. For Subminiature, Miniature, Intermediate, and Standard Cross Section Cable Ties. Black trigger handle and selector knob with dark gray plastic housing. Weight, 10.4 ounces (294.5 g).
Note | Tool housing is made of impact modified plastic resin |
Product Type | Cable Tie Installation Tool |
Application | Production, Maintenance, Construction |
Color | Dark Gray/Black |
Overall Length (In.) | 7.82 |
Overall Length (mm) | 198.6 |
Overall Width (In.) | 1.32 |
Overall Width (mm) | 33.5 |
Overall Height (In.) | 5.71 |
Overall Height (mm) | 145.1 |
Military Cross Reference Number | MS90387-1 |
Standards Met | QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387 Mil. Spec. Part Number MS90387-1 |
Part Features | Low handle force is required to cut-off the cable tie, Improved cable tie cut-off mechanism minimizes the impact to the installer's hand |
UPC | 61305601222 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1264 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6320 |
Product Bulletins | 人体工程学线缆扎带安装手工工具 | Chinese (中文) | |
Product Bulletins | Ergonomic Cable Tie Installation Hand Tools Product Bulletin FRCB31 | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Cable Tie Installation Video 16:9 | English | |
Part Drawings | GTS-E Tool Part Drawing | English | |
Installation Documents | Cable Tie Installation Tool Operating Instructions | English | |
Installation Documents | Screw-Type Tension Lockout Kit Installation Instructions For: GTS-E & GTH-E TOOLS | English | |
Installation Documents | Extended Blade Guard Replacement Kit Installation Instructions | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Cross References | Cable Tie Military Cross Reference | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |