This tool ensures safe software debugging without damaging actual PAT tools in robot system installations. Enhance efficiency and maintain safety in your operations.
Note | Mock tool for test runs |
Product Type | Test Tool |
Application | Dummy tool for simulation runs prior to going live |
Color | Silver |
Includes | Test Tool with Rubber Jaws |
Material | Aluminum |
Overall Length (In.) | 9.9 |
Overall Length (mm) | 251 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Overall Height (In.) | 6.4 |
Overall Height (mm) | 163 |
For Use With | Pat/Robot Integration Kit |
Configuration |
---|
UPC | 07498321964 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3653 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAT 4.0 Cable Tie System Product Bulletin - FRCB9-SA-ENG | English | |
Videos | Video 4:3 - Product - PAT1M Robotic Kit Assy | English | |
Videos | Video 4:3 - Product - pat-tool-9-11-09-hight-res_converted | English | |
Installation Documents | Installation Instructions/Best Practices - PDM to Robos - Quickstart Guide PA26203A01 7-09 | English | |
Installation Documents | PAT Robot Test Tool: PA26234A01 | English | |
Installation Documents | PAT Robot Test Tool: PA26263A01 | English | |
Installation Documents | PATM-RKS Assembly Instructions | English | |
Installation Documents | PATM4.0-RK/PATM-TT Best Practices for Successfully Integrating PAT4.0 Family Tool Systems With A Robot | English |