Enhance your productivity with our pneumatic cable tie hand tool. It reduces fatigue, prevents injuries, and ensures fast, consistent installations, protecting both hands and wire bundles.
Note | Tool housing is made of plastic |
Product Type | Pneumatic Cable Tie Hand Tool |
Application | Production, Maintenance, Construction |
Color | Dark Gray/Red |
Overall Length (In.) | 11.18 |
Overall Length (mm) | 284 |
Overall Width (In.) | 1.84 |
Overall Width (mm) | 47 |
Overall Height (In.) | 6.81 |
Overall Height (mm) | 173 |
Standards Met | CE Compliant |
For Use With | For Panduit S, LH and H cross-section cable ties |
Part Features | Ergonomic design with impact resistant resin housing and red knob; replacement parts can be part of a scheduled maintenance program. |
Configuration |
---|
UPC | 07498337906 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4384 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Cable Tie Installation Tools - PTS, PTH Ergonomic Tools - Product Bulletin CTCB57 | English | |
Product Bulletins | Ergonomic Cable Tie Installation Hand Tools Product Bulletin FRCB31 | English | |
Part Drawings | PTH Tool Part Drawing | English | |
Installation Documents | KPTSTL Installation Instructions | English | |
Installation Documents | KPTHBLD Installation Instructions | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English | |
Manuals | PTH PNEUMATIC TOOL OPERATION MANUAL All Languages | English |