globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Note Tool housing is made of plastic
Product Type Pneumatic Cable Tie Hand Tool
Application Production, Maintenance, Construction
Color Dark Gray
Overall Length (In.) 9.42
Overall Length (mm) 239.3
Overall Width (In.) 1.34
Overall Width (mm) 34
Overall Height (In.) 6.38
Overall Height (mm) 162.1
Standards Met CE Compliant
Part Features Ergonomic design with impact resistant resin housing and black knob; replacement parts can be part of a scheduled maintenance program.

Runtime Graph

Configuration

Packaging Detail

UPC 07498391234
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.4384
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
Compare
Remove All Items