Conveniently store, manage, and identify 5 50-pack (cable ties included) cable ties with our telephone cable identification kit. Includes blue, orange, green, brown, and slate all with white stripes.
Product Type | Telephone Cable Identification Kit |
Sub Brand | Pan-Pouch™ |
Application | General |
Includes | 50 each: Blue, Orange, Green, Brown and Slate – all with White stripe cable ties |
Environment | Indoor |
Color | Assorted |
Part Features | Pocket Pouch with assorted telephone cable identification ties |
Configuration |
---|
UPC | 07498365013 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0203 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Telephone Cable Identification Kits CTCB46 | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Pan-Pouch™ Cable Tie Part Drawing | English |