Panduit’s ABM100-AT-C0 4-way acrylic-based adhesive backed cable tie mounts have been designed for fast installation and long-term performance and reliability. They are made of Weather Resistant Nylon 6.6. These mounts can be used with miniature, intermediate, and standard cable ties and are designed for outdoor, high-temperature environments. They are 1" x 1" (25.4mm x 25.4mm), supplied in strips of 2, are black in color and come in packages of 100.
Application | Used with Miniature, Intermediate, and Standard Cables Ties |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 82 |
Maximum Operating Temperature (°F) | 180 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Overall Height (In.) | 0.24 |
Overall Height (mm) | 6.1 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1 |
Overall Width (mm) | 50.3 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 0.227 |
Static Load Capacity (lb) | 0.5 |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498328107 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3338 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | ABM100 Four-Way Mount STP File | English | |
Part Drawings | ABM100-AT - Four-Way Mount Part Drawing GB0033BB | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Selection Guides | Cable Accessories Selection Guide WW-WASG02 06/2021 | English |