Panduit’s ABMM-A-D rubber-based adhesive back cable tie mounts have been designed for fast installation and long-term performance. These mounts can be used with miniature and intermediate cables ties. Made of ABS plastic and intended for use in indoor environments. They are 0.75” x 0.75” (19.1mm x 19.1mm), supplied in strips of 2, are white in color and come in packages of 500.
Product Type | Cable Tie Mount |
Application | Cable Tie Entry from All Four Sides, Used with Miniature, and Intermediate Cables Ties |
Color | White |
Environment | Indoor |
Material | ABS |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Overall Length (In.) | 0.75 |
Overall Length (mm) | 19.1 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19.1 |
Overall Height (In.) | 0.18 |
Overall Height (mm) | 4.6 |
Standards Met | CE Compliant, UL Recognized: E136577, RoHS Compliant |
Static Load Capacity (kg) | 0.136 |
Static Load Capacity (lb) | 0.3 |
For Use With | Miniature, Intermediate Cross-Section Ties |
UPC | 07498358501 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.5282 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - ABMM_A_09 | English | |
Part Drawings | Adhesive Backed Mount STP File | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Selection Guides | Cable Accessories Selection Guide - FRSG7 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |