Our low profile cable tie mount provides a secure, discreet way to manage cables. It boosts durability and works with miniature, intermediate, and standard ties.
Product Type | Cable Tie Mount |
Application | Low Profile Mount Designed to Secure Wire Bundles Where Space is Limited. |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #5 |
Overall Length (In.) | 0.4 |
Overall Length (mm) | 10.2 |
Overall Width (In.) | 0.32 |
Overall Width (mm) | 50.3 |
Overall Height (mm) | 2.5 |
Standards Met | CE Compliant, RoHS Compliant |
For Use With | Miniature Cross-Section Ties |
Configuration |
---|
UPC | 07498358053 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0284 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 0.2839 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Low Profile Mount LPMM Part Drawing GB0239CR | English | |
Selection Guides | Cable Accessories Selection Guide FRSG7 | English |