Ensure a reliable connections with our control panel mount. Ideal for high-strain areas, they secure cables behind switches, enhancing durability and compatibility with most designs.
Note | Installed behind control panel switch. Compatible with most control panel switch designs. |
Product Type | Cable Tie Mount |
Application | (1) Installed Behind Control Panel Switch(2) Ideal for High Strain Areas Where Cable Is Routed From Panel To Panel Door(3) Compatible With Most Control Panel Switch Designs |
Color | Silver |
Environment | Indoor |
Material | Steel/Zinc |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Screw-On |
Overall Length (In.) | 2 |
Overall Length (mm) | 51.1 |
Overall Width (In.) | 1.1 |
Overall Width (mm) | 28.8 |
Overall Height (In.) | 0.16 |
Overall Height (mm) | 4.2 |
Standards Met | CE Compliant, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cable Ties |
Configuration |
---|
UPC | 07498360085 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3338 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - CPM_1 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |