Our budget-conscious epoxy applied cable tie mounts offer a fast and reliable way to secure your cables to virtually any surface, offering a strong, durable hold, eliminate the need for drilling.
Material Description | Nylon 6.6 (UV-Resistant, Weather-Resistant) |
Product Type | Cable Tie Mount |
Application | Epoxy Applied Mounts to Secure Wire/Cable to Most Surfaces |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Adhesive |
Overall Length (In.) | 0.98 |
Overall Length (mm) | 24.9 |
Overall Width (In.) | 0.98 |
Overall Width (mm) | 50.3 |
Overall Height (In.) | 0.98 |
Overall Height (mm) | 24.9 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 4.5 |
Static Load Capacity (lb) | 10 |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
Configuration |
---|
UPC | 07498358017 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0288 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2879 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | EMS-A Epoxi MountPart Drawing GB0239HZ-03 | English | |
Installation Documents | EMA Epoxy Adhesive EMSK-INST | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
MSDS | Safety Data Sheet EMA Epoxy Adhesive Part A | English | |
MSDS | Safety Data Sheet EMA Epoxy Adhesive Part B | English | |
Selection Guides | Cable Accessories Selection Guide FRSG7 | English |