Perfect for extreme environments, our winged push barb cable tie mount resist chemicals, radiation, and UV. Ideal for nuclear and chemical plants, they ensure secure cable management indoors or out.
Material Description | Nylon 6.6 () |
Product Type | Cable Tie Mount |
Application | Low Profile Flame Retardant Cable Tie Mount to Keep Bundle Close to Mounting Surface and for Indoor Use |
Color | Natural |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #4 |
Overall Length (In.) | 0.51 |
Overall Length (mm) | 13 |
Overall Width (In.) | 0.31 |
Overall Width (mm) | 8 |
Overall Height (In.) | 0.23 |
Overall Height (mm) | 5.8 |
Standards Met | cULus 62275 Type 2,21 (E136577), CE Compliant, RoHS Compliant |
For Use With | Miniature Cross-Section Ties |
Configuration |
---|
UPC | 07498358141 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0753 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.3765 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Cable Tie Mount TM1S4 STP File | English | |
Part Drawings | TM1S Tie Mount Part Drawing GB0239CN | English | |
Selection Guides | Cable Accessories Selection Guide FRSG7 | English |