The adhesive back mount for Japan NC Std. in white is mounted with rubber adhesive tape. It is 0.75" long x 0.75" wide (19.1 x 19.1 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with Super-Grip® miniature and Super-Grip® intermediate cable ties. It is designed for indoor environments and comes in packages of 100.
Product Type | Cable Tie Mount |
Application | Used with Super-Grip® Miniature and Super-Grip® Intermediate Cable Ties |
Color | White |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Overall Length (mm) | 19.1 |
Overall Height (mm) | 5.1 |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 0.127 |
Static Load Capacity (lb) | 0.28 |
Sub Brand | Super-Grip® |
For Use With | Super-Grip Miniature, Intermediate Cross-Section Ties |
Configuration |
---|
UPC | 07498377920 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0329 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1646 |
Part Drawings | Part Drawing - PDF - GB3150FB A RV 00B | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English |