Panduit PUM-049-2S-D30 Fir Tree Push Mounts provide increased retention and lower insertion force. Ideal for solution for securing wire harnesses in automotive, marine, white goods, heavy equipment and mass transit-rail markets. This assembly has a maximum bundle diameter of 1.88” (48mm) and a panel hole diameter range of 0.18”–0.19” (4.6mm–4.9mm). Made of Heat Stabilized Nylon 6.6 which satisfies the needs of high temperature applications. They are black in color and come in packages of 500.
Product Type | Fir Tree Mount with Cable Tie |
Application | They Are a Reliable and Cost Effective Solution for Securing Wire Harnesses in The Automotive, Marine, White Goods, Heavy Equipment and Mass Transit-Rail Markets |
Color | Black |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Compatible Panel Thickness (In.) | 0.19 |
Maximum Compatible Panel Thickness (mm) | 3 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Fir Tree Mount |
Overall Length (In.) | 7.4 |
Overall Length (mm) | 188 |
Overall Width (In.) | 0.65 |
Overall Width (mm) | 50.3 |
Overall Height (In.) | 0.54 |
Overall Height (mm) | 13.8 |
Resistance Properties | Heat-Resistant |
UPC | 07498390794 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.3876 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 3.8756 |
Product Bulletins | Fir Tree Push Mounts and Assemblies: WACB33--SA | English | |
Specification Sheets | Push Mounts and Assemblies Specification Sheet WASP04--SA-ENG | English | |
Videos | Premium Cable Ties | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Fir Tree Push Mount Assembly 3D STP File | English | |
Part Drawings | PUM-049-2S-_30 Push Mount/Cable Tie Assembly Part Drawing - GB0239LN | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English | |
Selection Guides | Cable Accessories Selection Guide - FRSG7 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |