Perfect for extreme environments, our winged push barb cable tie mount resist chemicals, radiation, and UV. Ideal for nuclear and chemical plants, they ensure secure cable management indoors or out.
Material Description | Nylon 6.6 () |
Product Type | Cable Tie Mount |
Application | Unique Cradle Design Provides Maximum Stability for the Cable Bundle and Low Profile Design Keeps Bundle Close to Mounting Surface |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 |
Overall Length (In.) | 0.86 |
Overall Length (mm) | 21.9 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 50.3 |
Overall Height (In.) | 0.37 |
Overall Height (mm) | 9.4 |
Standards Met | CE Compliant, UL Recognized:E136577, RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light Heavy Cross-Section Ties |
Label Dimensions (In.) | 0.61W x 0.37H |
Configuration |
---|
UPC | 07498358281 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2570 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.2851 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | TM3S10 Tie Mount STP File | English | |
Part Drawings | TM3S Tie Mount Part Drawing GB0239EN | English | |
Selection Guides | Cable Accessories Selection Guide FRSG7 | English |