Secure your cables smoothly and reliably with our cable tie. Its patented design and stainless-steel barb offer consistent performance, adjustability, and weather resistance.
Material Description | Nylon 6.6 () |
Product Type | Cable Tie |
Sub Brand | Dome-Top® |
Color | Red |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 12 |
Overall Length (mm) | 305 |
Body Width (In.) | 0.185 |
Body Width (mm) | 4.7 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 3 |
Maximum Bundle Diameter (mm) | 76.2 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 (File E56854), CSA-C22.2 No. 62275, 11130200, NRC 10CFR50, QPL-AS23190, CSA Certified, RoHS Compliant |
Military Cross Reference Number | MS3367-7-2 |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, STS2, STH2, PTS, PTH |
Application | General |
Configuration |
---|
UPC | 07498341209 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0556 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.5563 |
Videos | Premium Cable Ties | English | |
Part Drawings | Barb Ty Cable Tie Drawing | English | |
3D CAD Models | Barb Ty Cable Tie 3D STP File | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English |