Our continuous banding system can be cut to just the right length to guarantee a snug fit for your specific project. Made of 316 or 304 stainless steel, it resists harsh environments.
Product Type | Custom Length Banding |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 12000 |
Overall Length (mm) | 304800 |
Body Width (In.) | 0.31 |
Body Width (mm) | 7.9 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.25 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
For Use With | PPTMT, GS4MT, ST2MT, HTMT, & ST3MT and MTHH-C316 head |
Application | Corrosive Environment |
Configuration |
---|
UPC | 07498354368 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1056 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Custom Banding - N41183 | English |