globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Custom Length Banding Head
Sub Brand Pan-Steel®
Color Metallic
Environment Indoor/Outdoor
Material Stainless Steel Type 304
Resistance Properties UV-Resistant
Overall Length (In.) 0.51
Overall Length (mm) 12.9
Body Width (In.) 0.39
Body Width (mm) 10
Body Thickness (In.) 0.2
Body Thickness (mm) 5.2
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -60
Minimum Installation Temperature (°F) -76
Application General

Runtime Graph

Configuration

Packaging Detail

UPC 07498354425
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0117
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.1167

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items