Panduit PLT3S-C Locking Cable Ties are designed to satisfy the needs of general applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Standard cross section, 11.5” (292mm) length. For indoor use, made of Nylon 6.6, are natural in color and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 11.5 |
Overall Length (mm) | 292 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 3 |
Maximum Bundle Diameter (mm) | 76 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2S, 21S), RoHS Compliant |
Military Cross Reference Number | MS3367-7-9 |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PPTS, PTH, STS2, STH2 |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498354066 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0496 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4961 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
3D CAD Models | Locking Cable Tie 3D STP File | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |