Panduit PLWP1SB-D Locking Wing Mount Push Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free installation. Standard cross section, 5.2” (132mm) length. For indoor use, made of Nylon 6.6, are natural in color and come in packages of 500.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 5.2 |
Overall Length (mm) | 132 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 1 |
Maximum Bundle Diameter (mm) | 25.4 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL Recognized (File #E56854), RoHS Compliant |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2 |
Part Features | Cable tie, mount and fastener in a single part. Used to attach bundles to another surface. Anchor is easily pressed into a preformed hole and locks in place. |
UPC | 07498354342 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2003 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.0027 |
Videos | Premium Cable Ties | English | |
Part Drawings | Wing Push Mount Cable Tie Drawing | English | |
3D CAD Models | Wing Push Mount Cable Tie 3D STP File | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide FRSG3 | English |