Seemlessly transition from the ADC 6" x 4" Fiber Guide to our Panduit 6" x 4" FiberRunner® System with our 6" x 4" adapter fitting. Made of sturdy ABS, it is yellow in color.
Product Type | Adapter |
Application | (1) Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling (2) It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks (3) It is Used in Telco Central Office |
Angle | 30-90 |
Color | Yellow |
Fitting Type | Coupler |
Flammability Rating | 94V-0 |
For Use With | 6x4 |
Material | ABS |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Width (In.) | 8.34 |
Overall Width (mm) | 211.8 |
Overall Height (In.) | 4.4 |
Overall Height (mm) | 111.8 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies, Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3, RoHS Compliant |
Sub Brand | FiberRunner® |
System Dimensions | 6" x 4" |
Configuration |
---|
UPC | 07498379945 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1245 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6225 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FRADC6X4 | English | |
Part Drawings | Part Drawings - DXF - FRADC6X4 | English | |
Part Drawings | Part Drawings - PDF - FRADC6X4 | English | |
Installation Documents | Installation Instructions/Best Practices - RW116B | English | |
Installation Documents | FiberRunner to ADC FiberGuide Adapters Installation Instructions RW151C | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |