The FiberRunner® 2x2 End Cap is used for closing off open ends of the hinged channel or fitting. The end cap is push-on installation. No coupler is required.
Application | Data Centers and Telco Central Offices |
Product Type | End Cap |
Sub Brand | FiberRunner® |
Color | Yellow |
For Use With | 2x2 Fiber Routing System |
Material | Polycarbonate/ABS |
Overall Height (In.) | 2.14 |
Overall Height (mm) | 54.4 |
Overall Length (In.) | 0.58 |
Overall Length (mm) | 14.7 |
Overall Width (In.) | 2.37 |
Overall Width (mm) | 60.2 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 2x2 |
UPC | 61305676736 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | FiberRunner 2x2 Global Specification Sheet FRSP28--WW-ENG | English | |
Specification Sheets | FiberRunner 2x2 EMEA LSZH Specification Sheet FRSP23--WW-UKE | UK English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 2x2 Hoja de Especificaciones FRSP28--WW-SPA | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | PanDuct Types H and HS 2x2 Wiring Duct and FiberRunner 2x2 End Cap Part Drawing 38390-02 | English | |
Part Drawings | PanDuct Types H and HS 2x2 Wiring Duct and FiberRunner 2x2 End Cap Part Drawing DWG | English | |
Part Drawings | PanDuct Types H and HS 2x2 Wiring Duct and FiberRunner 2x2 End Cap Part Drawing DXF | English | |
Installation Documents | FiberRunner 2x2 Cable Routing System Installation Instruction RW122 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |