Enhance your cable routing with our four-way cross snap-on split cover. Designed for easy access and smooth cable management with 4" exits, keep your setup organized and efficient.
Product Type | Four Way Cross Cover |
Sub Brand | FiberRunner® |
Application | Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | Rigid PVC |
Color | Yellow |
Fitting Type | Four Way Cross Cover with 4" Exits Cover |
Fitting Material | ABS |
Material | ABS |
For Use With | 12x4 |
Overall Length (In.) | 12.96 |
Overall Length (mm) | 329.2 |
Overall Width (In.) | 21.25 |
Overall Width (mm) | 539.8 |
Overall Height (In.) | 2.78 |
Overall Height (mm) | 70.6 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12" x 4" |
Configuration |
---|
UPC | 07498311826 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2592 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.2960 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - PDF - D39774BI_DC_00 | English | |
Installation Documents | Installation Instructions/Best Practices - RW138B_05 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |