Manage and route cables at a 45° angle, optimizing space and maintaining a clean appearance with our horizontal cover. It provides a neat and secure way to handle cable transitions.
Product Type | Angled Fitting Cover |
Sub Brand | FiberRunner® |
Application | Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | Rigid PVC |
Color | Yellow |
Fitting Type | Horizontal 45° Cover |
Fitting Material | ABS |
Material | ABS |
For Use With | 12x4 |
Overall Length (In.) | 15.34 |
Overall Length (mm) | 389.6 |
Overall Width (In.) | 15.99 |
Overall Width (mm) | 406.1 |
Overall Height (In.) | 2.79 |
Overall Height (mm) | 70.9 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12" x 4" |
Configuration |
---|
UPC | 07498383555 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1621 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.8105 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRH45SC12 | English | |
Part Drawings | Part Drawings - DXF - FRH45SC12 | English | |
Part Drawings | FiberRunner 12x4 Horizontal 45 Angle Split Cover Part Drawing 37617-66 | English | |
Installation Documents | Installation Instructions/Best Practices - rw133 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |