Optimize cable management with our 24" x 4" horizontal tee, creating a 90° horizontal branch with a 12" x 4" exit. Great for multiple spillout options, it allows efficient and organized routing.
Product Type | Tee Fitting |
Sub Brand | FiberRunner® |
Application | Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic Jumper Cables |
Bend Radius (In.) | 3 |
Bend Radius (mm) | 76.2 |
Channel Material | Rigid PVC |
Color | Yellow |
Fitting Type | Horizontal Tee wtith 12x4 Exit |
Fitting Material | ABS |
Material | ABS |
For Use With | 12x4 |
Overall Length (In.) | 29.96 |
Overall Length (mm) | 761 |
Overall Width (In.) | 24.48 |
Overall Width (mm) | 621.8 |
Overall Height (In.) | 4.48 |
Overall Height (mm) | 113.8 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 24" x 4" |
Configuration |
---|
UPC | 07498311168 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.2063 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | FiberRunner 24x4 Horizontal Tee with 12" Exit - DWG | English | |
Part Drawings | FiberRunner 24x4 Horizontal Tee with 12" Exit - DXF | English | |
Part Drawings | FiberRunner 24x4 Horizontal Tee with 12" Exit Part Drawing 39701-18 | English | |
Installation Documents | Installation Instructions/Best Practices - RW138B_05 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 24x4 Routing System Roadmap | English |