Create seamless 90° horizontal branches with our 12" x 4" horizontal tee. Versatile spillout options ensure easy cable management and tool-free installation.
Product Type | Tee Fitting |
Sub Brand | FiberRunner® |
Application | Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic Jumper Cables |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | Rigid PVC |
Color | Yellow |
Fitting Type | Horizontal Tee |
Fitting Material | ABS |
Material | ABS |
For Use With | 4x4 |
Overall Length (In.) | 9.22 |
Overall Length (mm) | 234.2 |
Overall Width (In.) | 12.95 |
Overall Width (mm) | 328.9 |
Overall Height (In.) | 4.22 |
Overall Height (mm) | 107.2 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 4" x 4" |
Configuration |
---|
UPC | 07498384200 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3914 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.9571 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Part Drawings | Part Drawings - DWG - FRT4X4 | English | |
Part Drawings | Part Drawings - DXF - FRT4X4 | English | |
Part Drawings | FiberRunner 4x4 Horizontal Tee Fitting Part Drawing 37847-52 | English | |
Installation Documents | FiberRunner 4x4 Cable Routing System with QuikLock Coupler | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |