Application | (1)The Fiber-Duct™ 2X2 And 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distri |
Product Type | Fiber Routing Cover |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | S2X2,6NM, E2X2,6 |
Flammability Rating | 94V-0 |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 0.35 |
Overall Height (mm) | 8.9 |
Sub Brand | Fiber-Duct™ |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.25 |
Overall Width (mm) | 57.2 |
Standards Met | UL Listed to 2024A,CSA Compliant |
System Dimensions | 2x2 |
UPC | 07498322822 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0277 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.5537 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - C2 | English | |
Part Drawings | Part Drawings - DXF - C2 | English | |
Part Drawings | Part Drawings - PDF - 34518-17 | English | |
Part Drawings | Part Drawings - PDF - C2 | English | |
Installation Documents | Corner Duct Installation Instructions | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |