Route and protect your cables with our 12" x 4" channel. Designed for horizontal cable management, it accepts retainers or a hinged cover, ensuring seamless organization and easy access.
Product Type | Fiber Routing Channel |
Application | (1)The Fiber-Runner™ 12X4Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | FRHC12YL6,FRBC12X4YL |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 13.46 |
Overall Width (mm) | 341.9 |
Overall Height (In.) | 4.45 |
Overall Height (mm) | 113 |
Sub Brand | FiberRunner® |
Standards Met | UL Listed to 2024A,GR-63-CORE,RoHS Compliant |
System Dimensions | 12" x 4" |
Part Features | Fastest installations, Easy to maintain, System strength, Versatility and Cable protection |
Configuration |
---|
UPC | 07498383500 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 1.6492 |
Std. Ctn. Qty. | 12 |
Std. Ctn. Volume (cf) | 3.2985 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 12x4 FRSP21 | Spanish (Español) | |
Videos | FiberRunner - Video | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 12x4 Channel | English | |
Part Drawings | FiberRunner 12x4 Channel | English | |
Part Drawings | FiberRunner 12x4 Channel: 37689-05 | English | |
3D Rendering | Third Party Certifications/Reports - 98616 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Application Guides | Sistema de Enrutamiento de Cables FiberRunner Guia de Aplicación FRCB02-SA-SPA | Spanish (Español) | |
Case Studies | Case Studies - SA-NCCS07 (UPRR CaseStudy) PDF for WEB (5-06) | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |