Segregate, route, and protect fiber optic and high-performance copper cabling with our 2" x 2" hinged channel. Designed for applications where maintaining proper cable management is crucial.
Product Type | Fiber Routing Channel |
Application | (1)The Fiber-Runner™ 2X2 Routing System is System of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution Area |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | HC2YL6, FBC2X2LYL |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.1 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Sub Brand | FiberRunner® |
Standards Met | UL Listed to 2024A,GR-63-CORE,CE Compliant |
System Dimensions | 2x2 |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
Configuration |
---|
UPC | 07498386001 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.1319 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 2.6371 |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 2x2 FRSP28 | Spanish (Español) | |
Videos | FiberRunner - Video | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Video | English | |
Part Drawings | Part Drawings - DWG - HS2X2NM | English | |
Part Drawings | Part Drawings - DXF - HS2X2NM | English | |
Part Drawings | Part Drawings - PDF - HS2X2_48 | English | |
Part Drawings | Fiberrunner 2X2 Hinged Channel - 38258-24 | English | |
Installation Documents | Installation Instructions/Best Practices - RW122 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Application Guides | Sistema de Enrutamiento de Cables FiberRunner Guia de Aplicación FRCB02-SA-SPA | Spanish (Español) | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |