Easily connect your 24" x 4" routing system sections with our coupler. No tools required, ensuring fast installation and maintaining optimal cable performance
Product Type | Fiber Routing Coupler |
Application | Data Center Applications |
Color | Yellow |
Material | ABS |
Overall Height (In.) | 4.96 |
Overall Height (mm) | 126 |
Sub Brand | FiberRunner® |
Series Type | 24 x 4 FiberRunner Coupler |
Standards Met | UL Listed, RoHS Compliant |
System Dimensions | 24 x 4 |
Configuration |
---|
UPC | 07498311186 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4271 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 2.1356 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | FiberRunner 24x4 QuikLock Coupler - FRBC24X4 | English | |
Part Drawings | FiberRunner 24x4 QuikLock Coupler - FRBC24X4 | English | |
Part Drawings | FiberRunner 24X4 QuikLock Coupler Part Drawing 39701-14 | English | |
Installation Documents | FiberRunner 24x4 Cable Routing System: RW235 | English | |
Installation Documents | FiberRunner 24x4 Cable Routing System: RW235 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 24x4 Routing System Roadmap | English |