The FiberRunner® QuikLock™ New Threaded Rod Bracket is used to support the 12x4 system from a new threaded rod installation. It is used for a 0.625 inch threaded rod. The pre-assembled slide clamps enable fast assembly to the channel.
Application | (1) The Fiberrunner 12X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling, (2) It is Suited for Data Center Applicationswhere Cable is Routed from Distr |
Product Type | New Threaded Rod Bracket |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Fast Assembly to Channel |
Includes | (1) Bracket Assembly, (2) 5/8 Helical Spring Lockwashers, (4) 5/8-11 Heavy Hex Nuts, (1) 1/4-20 T-Bolt, (1) 1/4 -20 Hex KEPS Nut |
Material | Steel |
Number of Pieces | 7 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Overall Length (In.) | 18.75 |
Overall Length (mm) | 476.2 |
Overall Width (In.) | 1.82 |
Overall Width (mm) | 46.2 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia Gr-63-Core Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 12x4 |
Compatible Threaded Rod Size (In.) | 0.63 |
Compatible Threaded Rod Size (mm) | 15.9 |
Series Type | 12 x 4 FiberRunner Brackets |
UPC | 07498383583 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1570 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 12x4 FRSP21 | Spanish (Español) | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FR12TRBN58 | English | |
Part Drawings | Part Drawings - DXF - FR6TRBN58_39 | English | |
Part Drawings | FiberRunner® 12X4 QuikLock™ New Threaded Rod Bracket 5/8" 37797-46 Part Drawing | English | |
Installation Documents | FIBERRUNNER 12x4 QUIKLOCK Mounting Brackets - FiberRunner 12x4 | English | |
3D Rendering | Third Party Certifications/Reports - 98616 | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |