FiberRunner® QuikLock™ Threaded Rod Trapeze Bracket for Wyr-Grid® 18" (457mm) width. Used to support FiberRunner® 4x4, 6x4, and 12x4 Channel above or below the Wyr-Grid® 18" Pathway using the same 1/2" or 12mm threaded rod used to support the WGTB18BL bracket. Hardware for attaching to threaded rod sold separately. Available in black powder coat only.
Product Type | Trapeze Bracket |
Sub Brand | FiberRunner® |
Application | The Wyr-Grid Overhead Cable Tray System is Designed to Route and Manage Copper Data Cables, Fiber Optic, or Power Cables Within Data Centers, Connected Buildings, and Industrial Automation Applications. |
Color | Black |
For Use With | FiberRunner 4x4, 6x4, and 12x4 Channel, WGTB18BL |
Includes | (1) FiberRunner Trapeze Bracket for WYR -GRID 18 inch Pathway, (2) FiberRunner Trapeze Bracket WYR -Grid Clip Assembly. |
Material | Pre-Galvanized Steel |
Number of Pieces | 3 |
Overall Length (In.) | 16.5 |
Overall Length (mm) | 419.1 |
Overall Width (In.) | 1.94 |
Overall Width (mm) | 49.3 |
Overall Height (In.) | 0.62 |
Overall Height (mm) | 15.7 |
Standards Met | Corrosion Resistant Per Astm A653,A653M-08 and A641,A641M-09, LP-CSISPEC-WG, RoHS Compliant |
System Dimensions | 4x4, 6x4, 12x4 |
Angle | 90° |
Compatible Threaded Rod Size (In.) | 0.5 |
Compatible Threaded Rod Size (mm) | 12.7 |
Series Type | Threaded Rod Trapeze Bracket |
Part Features | Innovative features provide quick, safe, and easy assembly for reduced installation costs and faster deployment |
UPC | 07498333218 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0196 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1957 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Part Drawing - DWG - FRTBWG18BL | English | |
Part Drawings | Part Drawing - PDF C-WDFRTBWG18--ENG | English | |
Installation Documents | FiberRunner Trapeze Brackets for Wyr-Grid | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |