This low-profile Z bracket keeps your fiber optic and copper cables neatly routed and protected. Perfect for data centers, it ensures a clean, organized look. UL listed.
Sub Brand | Fiber-Duct™ |
Application | (1) The Fiber-Duct 2X2 and 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) it is Suited for Data Center Applications. |
Color | Black |
For Use With | 2x2 or 4x4 Fiber-Duct System |
Includes | (1) Bracket Assembly, (2) #10-32x1/2 Phillips Truss-Head Machine Screw, (4) #12-24x1/2 Type 1 Combination Drive Round Head Machine Screws, Dog Pointed. |
Material | Steel |
Number of Pieces | 5 |
Overall Length (In.) | 2.81 |
Overall Length (mm) | 71.4 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Overall Height (In.) | 0.67 |
Overall Height (mm) | 17 |
Standards Met | UL Listed To 2024 Optical Fiber Cable Routing Assemblies, UL Recognized (File No. E147128) Slotted Wall, CSA Certified (File No. 016446 0 000) Slotted Wall, LP-CSISPEC-FD-1 |
System Dimensions | 2" x 2", 4" x 4" |
Angle | 90° |
Series Type | 2 x 2 and 4 x 4 Fiber-Duct Brackets |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
Configuration |
---|
UPC | 07498379057 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 2x2 FRSP28 | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - FZBLP | English | |
Part Drawings | Part Drawings - DXF - FZBLP | English | |
Part Drawings | Part Drawings - PDF - FZBLP | English | |
Installation Documents | FiberRunner Verizon Harmonics Viceo Expansion Bay Kit: RW216 | English | |
Installation Documents | FiberRunner Verizon Motorola Video Expansion Bay Kit: RW220 | English | |
Installation Documents | FiberRunner Verizon Motorola Video Single Bay Kit: RW218 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Application Guides | Sistema de Enrutamiento de Cables FiberRunner Guia de Aplicación FRCB02-SA-SPA | Spanish (Español) | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |