Simplify cable management with our Spill-Over Junction. Compatible with 4" x 4", 6" x 4", 12" x 4", or 24" x 4" channels, it ensures secure attachment and easy installation.
Product Type | Fiber Routing Spill-Over Junction |
Sub Brand | FiberRunner® |
Application | Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 4x4, 6x4, 12x4, or 24x4 FiberRunner Channel |
Includes | (1) Base Assembly, (1) Throat Cover, (1) Support Bracket, (1) 1/4-20 T-Bolt, (1) 1/4-20 Hex Keps Lock Nut, (2) 1/4- 14 X 1/2 Hex Washer Head Tapping Screws |
Material | ABS |
Overall Length (In.) | 10.79 |
Overall Length (mm) | 274.1 |
Overall Width (In.) | 12.07 |
Overall Width (mm) | 306.6 |
Overall Height (In.) | 6.06 |
Overall Height (mm) | 153.9 |
Standards Met | UL Listed to 2024A, RoHS Compliant |
System Dimensions | 4x4 |
Color | Yellow |
Part Features | It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks |
Configuration |
---|
UPC | 07498306619 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6347 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Part Drawings | Fiberrunner Spill – Over Junction With 4x4 Exit | English | |
Part Drawings | Fiberrunner Spill – Over Junction With 4x4 Exit | English | |
Part Drawings | FiberRunner Spill-Over Junction with 4X4 Exit Part Drawing 39851-23 | English | |
Installation Documents | Installation Instructions/Best Practices - RW251_00 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |