Ensure optimal cable management with our bend radius control trumpet. Prevents signal loss by maintaining proper bend radius, ideal for tight spaces.
Product Type | Trumpet |
Sub Brand | FiberRunner® |
Application | Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 6x4 Routing System |
Includes | 1 (Trumpet) |
Material | ABS |
Overall Length (In.) | 4 |
Overall Length (mm) | 101.6 |
Overall Width (In.) | 10.89 |
Overall Width (mm) | 276.6 |
Overall Height (In.) | 5.96 |
Overall Height (mm) | 151.4 |
Standards Met | UL Listed to 2024A, RoHS Compliant |
System Dimensions | 6" x 4" |
Color | Yellow |
Configuration |
---|
UPC | 07498383664 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2639 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.3196 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRTR6X4 | English | |
Part Drawings | Part Drawings - DXF - FRTR6X4 | English | |
Part Drawings | FiberRunner 6X4 3-Sided Bend Radius Control Trumpet Part Drawing 37185-95 | English | |
Installation Documents | 3-Sided Bend Radius Control Trumpets: RW110D | English | |
3D Rendering | Third Party Certifications/Reports - 98616 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |