Streamline your wire harness projects with the harness board starter kit. This 221-piece set will increase your efficient, quality, and productivity in manufacturing facilities.
Note | Includes Legacy Quick-Build Components |
Product Type | Harness Board Accessory Kit |
Sub Brand | Quick-Build™ |
Color | Gray |
For Use With | Harness Board Accessories |
Screw Size | #6, #8 |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 2.2 |
Static Load Capacity (lb) | 5 |
Application | To Implement the Quick-Build™ Solution by Simply Ordering a Single Part Number |
Part Features | Quick-Build Starter Kit with Gray Tiles |
Configuration |
---|
UPC | 61305625478 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.4052 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Part Drawings | QB-KIT1 | English | |
Articles | QB-KIT1 Contents list | English |