The Tak-Ty® Hook and Loop Cable Strip Tie is constructed of soft, premium material that is safe to use on high performance cables to protect against over-tensioning. The hook and loop cable tie is adjustable, releasable, and re-usable making it ideal for applications requiring frequent moves, adds, or changes. The cable strip tie is 75 feet L x 0.75 inches W (4572mm x 19.1mm).
Product Type | Hook & Loop Cable Tie |
Sub Brand | Tak-Ty® |
Color | Black |
Environment | Indoor |
Material | Nylon |
Overall Length (In.) | 900 |
Overall Length (mm) | 22.86 |
Body Width (In.) | 0.75 |
Body Width (mm) | 19.1 |
Body Thickness (In.) | 0.1 |
Body Thickness (mm) | 2.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 104 |
Maximum Operating Temperature (°F) | 220 |
Minimum Operating Temperature (°C) | -18 |
Minimum Operating Temperature (°F) | 0 |
Minimum Installation Temperature (°C) | -18 |
Minimum Installation Temperature (°F) | 0 |
Standards Met | RoHS Compliant |
For Use With | Network Cables |
Application | To Use on High Performance Network Cables Protecting Against Over-Tensioning |
UPC | 07498372446 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0581 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.5806 |
Product Bulletins | Hook and Loop Cable Tie Overview | English | |
Specification Sheets | Tak-Ty™ Hook & Loop Cable Ties WASP45--WW-UKE Specification Sheet | UK English | |
Videos | Cable Management Accessories Spotlight Video | English | |
Part Drawings | Tak-Ty Hook & Loop Tie, HLS Series (All), SS-27184 (R7) | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |