Outside corner fitting. Used to join sections of Twin-70 raceway at outside corners. Electric Ivory.
Product Type | Twin 70 Fitting |
Color | Electric Ivory |
Fitting Type | Outside Corner |
For Use With | T-70 |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Length (ft.) | 0.4 |
Overall Width (In.) | 4.8 |
Overall Width (mm) | 121.9 |
Overall Height (In.) | 4.8 |
Overall Height (mm) | 121.9 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | To Provide Easy and Economical Solutions for Routing Power and Low Voltage Cable in Independent Channels Along Perimeter Walls, Baseboards or Ceilings. This Raceway is a Perfect Solution for Schools, Hospitals, Offices or Anywhere High Cable Capacity is |
Configuration |
---|
UPC | 07498363079 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1566 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.5655 |
Specification Sheets | Twin 70 Raceway: D-SRSP28--WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - T702OC-200 | English | |
Part Drawings | Part Drawing - DWG - T702OCB_34866-70 | English | |
Installation Documents | Pan-Way® T702 Raceway Installation Instructions RW05C | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |