Our cover coupler covers the gaps left when connecting two T-70 channel covers providing a seamless and continuous pathway.
Product Type | Patch Field Protection Cover |
Sub Brand | QuickNet™ |
Color | Black |
Overall Depth (In.) | 6.01 |
Overall Depth (mm) | 152.6 |
Overall Width (In.) | 19.38 |
Overall Width (mm) | 492.2 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Resistance Properties | Flame-Resistant |
Application | Cable Management |
Part Features | Provides strain relief, bend radius control, superior aesthetics, and improved organization and routing of cables |
Configuration |
---|
UPC | 07498339910 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0756 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7564 |
Specification Sheets | QuickNet Cassette Cable Manager and patch Field Protection Cover: D-FBSP60--WW-ENG | English | |
Part Drawings | 1RU FIBER PATCH FEILD PROTECTIVE COVER | English | |
Installation Documents | Fiber Patch Field Protection Cover, 1RU: FS020A | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English |