With two-piece latching, our single channel raceway will simplify cable routing by providing an efficient way to route power or low voltage cable. Ideal for schools, hospitals, offices, and homes.
Product Type | Power Rated Channel |
Sub Brand | Pan-Way® |
Color | International Gray |
Fitting Type | Channel |
For Use With | LDPH |
Material | PVC |
Material Properties | Rigid |
Mount Method | Adhesive |
Raceway Type | Power Rated |
Standards Met | Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant. |
Internal Area (in²) | 0.89 |
Overall Length (ft.) | 8 |
Overall Length (m) | 2.44 |
Overall Width (In.) | 1.52 |
Overall Width (mm) | 39 |
Overall Height (In.) | 0.86 |
Overall Height (mm) | 22 |
Application | Pan-Way ® LD Surface Raceways are designed to provide easy and economical solutions for routing any low voltage cable along smooth and clean perimeter walls, baseboards or ceilings. This raceway is a perfect solution for schools, hospitals, offices, homes |
Configuration |
---|
UPC | 07498334416 |
Std. Pkg. Qty. | 8 |
Std. Pkg. Volume (cf) | 0.0283 |
Std. Ctn. Qty. | 160 |
Std. Ctn. Volume (cf) | 0.5669 |
Specification Sheets | Pan-Way® Hinged LDPH Raceway System Specification Sheet SRSP30-WW-ENG | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Hinged LDPH10 Raceway Part Drawing - DXF | English | |
Part Drawings | Hinged LDPH10 Raceway Part Drawing - DWG | English | |
Part Drawings | Hinged LDPH10 Raceway Part Drawing - PDF | English | |
Installation Documents | LDPH Surface Raceway Routing System Installation Instructions | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Cross References | Raceway Cable Fill Calculator | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |