Our cross fitting allows connecting four separate single channel raceway to help route cable efficiently throughout an installation.
Product Type | Power Rated Fitting |
Sub Brand | Pan-Way® |
Color | Off White |
Fitting Type | Four Way Cross Fitting |
For Use With | LD5, LDPH5 |
Material | ABS |
Mount Method | Screw-On |
Raceway Type | Low Voltage |
Standards Met | UL94V-0, FT4, Meets TIA/EIA Standards, UL Listed / Compliant. |
Overall Length (In.) | 4.05 |
Overall Length (mm) | 102.9 |
Overall Width (In.) | 4.05 |
Overall Width (mm) | 102.9 |
Overall Height (In.) | 0.64 |
Overall Height (mm) | 16.3 |
Application | Surface Raceway Products Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring Within any Enterprise Environment to Provide an Innovative and Satisfying Office Environ |
Configuration |
---|
UPC | 07498382150 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.1727 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pan-Way® Hinged LDPH Raceway System Specification Sheet SRSP30-WW-ENG | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - CRFX5-200 | English | |
Part Drawings | Part Drawing - DWG - CRFX5_37523-05_A2_217668 | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |