The Reducer fitting is used to efficiently manage cable from size LD5 to LD3 Surface Raceway. It meets TIA/EIA, and is used in applications up to 50 V. Made of ABS plastic, and is Arctic White.
Product Type | Low Voltage Fitting |
Sub Brand | Pan-Way® |
Fitting Type | Reducer |
For Use With | LD3, LD5 |
Material | PVC |
Material Properties | Rigid |
Mount Method | Snap-On |
Raceway Type | Low Voltage |
Standards Met | UL94V-0, FT4, Meets TIA/EIA Standards |
Overall Length (In.) | 0.85 |
Overall Length (mm) | 21.6 |
Overall Width (In.) | 1.11 |
Overall Width (mm) | 28.2 |
Overall Height (mm) | 14 |
Application | Surface Raceway products provide flexibility for routing, protecting, and concealing Low-Voltage Data, Fiber Optic and Electrical Wiring within any Enterprise Environment |
Configuration |
---|
UPC | 07498359544 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0050 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0501 |
Part Drawings | Part-Drawing-PDF - RF5X3-2_227918 | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |